IESNA:LM-63-2002
[TEST]P940610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30883
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2817.2 2799.5 2762.6 2730.5 2722.4 2725.7 2735.3 2752.9 2769 2773.8
2775.4 2799.5 2849.3 2931.1 3067.6 3260.2 3494.6 3777.1 4138.2 4568.4
5056.4 5653.6 6377.5 7201 8087.1 9039 9952.3 10377.7 9754.9 7538.1
4101.3 1157.4 354.8 210.3 120.4 49.8 0
2817.2 2807.5 2769 2736.9 2728.9 2730.5 2740.1 2757.8 2772.2 2777
2780.2 2805.9 2854.1 2940.8 3074 3268.2 3505.8 3789.9 4160.7 4590.9
5095 5709.7 6462.6 7268.4 8170.5 9146.5 10040.6 10425.9 9657 7369.5
3910.3 1085.1 343.5 192.6 112.4 44.9 0
2817.2 2804.3 2767.4 2733.7 2719.2 2720.8 2725.7 2735.3 2741.7 2748.1
2757.8 2785 2836.4 2918.3 3053.1 3231.3 3459.2 3728.9 4077.2 4502.6
5034 5698.5 6478.6 7345.5 8244.4 9197.9 10098.4 10567.1 9997.3 7960.3
4725.8 1743.3 465.5 231.2 136.4 53 0
2817.2 2797.9 2762.6 2725.7 2706.4 2701.6 2704.8 2706.4 2706.4 2717.6
2733.7 2764.2 2815.5 2895.8 3011.4 3181.5 3407.9 3684 4032.3 4456.1
5030.7 5717.8 6594.2 7581.4 8592.7 9584.7 10510.9 11034.2 10745.3 9239.6
6343.8 3069.2 924.6 337.1 163.7 51.4 0
2817.2 2797.9 2764.2 2725.7 2701.6 2696.8 2700 2700 2700 2712.8
2741.7 2769 2812.3 2881.4 2985.7 3143 3371 3655.1 4005 4451.3
5040.4 5825.3 6838.2 8037.3 9270.1 10374.5 11265.4 11830.4 11897.8 11127.3
8873.6 5337.3 2266.6 577.9 194.2 44.9 0
2817.2 2793.1 2759.4 2720.8 2695.2 2690.3 2695.2 2701.6 2701.6 2714.4
2744.9 2767.4 2801.1 2874.9 2985.7 3143 3364.5 3655.1 4011.4 4481.8
5096.6 5940.9 7074.2 8456.3 9859.2 11077.6 11970.1 12634.6 13042.4 12782.3
11079.2 7778.9 3725.7 1170.2 248.8 57.8 0
2817.2 2797.9 2762.6 2722.4 2696.8 2690.3 2693.5 2700 2700 2712.8
2741.7 2772.2 2815.5 2886.2 2995.3 3155.9 3380.6 3663.1 4016.2 4462.5
5051.6 5838.2 6855.9 8037.3 9257.3 10385.7 11316.8 11965.3 12052 11204.4
9077.5 5542.8 2178.3 561.8 162.1 43.3 0
2817.2 2801.1 2767.4 2727.3 2701.6 2695.2 2700 2704.8 2709.6 2722.4
2743.3 2777 2831.6 2913.5 3030.6 3192.8 3422.3 3701.6 4050 4486.6
5064.5 5793.2 6674.5 7636 8620 9613.6 10555.9 11084 10722.8 9311.8
6525.2 3136.6 935.8 351.5 166.9 51.4 0
2817.2 2805.9 2770.6 2732.1 2711.2 2708 2714.4 2727.3 2738.5 2749.7
2764.2 2793.1 2849.3 2937.5 3069.2 3250.6 3476.9 3751.4 4094.9 4510.7
5037.2 5690.5 6456.2 7292.5 8165.7 9109.6 10037.4 10504.5 10013.3 8327.9
5261.9 2067.5 592.3 282.5 150.9 61 0
2817.2 2809.1 2772.2 2733.7 2716 2714.4 2725.7 2748.1 2767.4 2778.6
2789.9 2818.8 2871.7 2961.6 3099.7 3293.9 3531.5 3818.8 4172 4598.9
5093.3 5708.1 6416 7210.6 8055 8990.8 9881.7 10231.6 9570.3 7428.9
4070.8 1226.4 374 189.4 101.1 40.1 0
2817.2 2807.5 2772.2 2733.7 2716 2716 2727.3 2748.1 2769 2778.6
2788.3 2812.3 2866.9 2952 3088.4 3277.8 3513.8 3814 4168.7 4573.3
5059.6 5648.7 6353.4 7152.8 7958.7 8894.5 9804.6 10234.8 9676.2 7652.1
4335.7 1362.8 394.9 205.5 105.9 36.9 0
